IESNA:LM-63-2002
[TEST]P1380516
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2407-184-6)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SB2B-850-U-T2-HSS
[LUMINAIRE] VALET TUNNEL HIGH DENSITY LED ARRAYS 2SQUARE 74W 80CRI 5000K FIXTURE w/ TYPE II DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (52) 5000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.62A 74.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]5000K
[_THDi]13.6%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Recessed, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]7774.8
TILT=NONE
52 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 74.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
1163.6 1287.8 1381.5 1412.0 1412.0 1372.8 1263.8 1120.0 1067.7 1148.4 1296.5 1464.3 1723.6 2028.7 2333.8 2577.8 2780.5 2954.8 
3159.6 3384.0 3562.7 3582.3 3299.1 2710.7 1845.6 1002.4 642.8 440.2 296.3 187.4 106.8 54.5 26.1 13.1 8.7 0.0 0.0 
1163.6 1285.6 1383.7 1416.4 1412.0 1370.6 1266.0 1128.7 1069.9 1157.1 1287.8 1444.7 1719.3 2017.8 2331.6 2593.1 2806.6 2996.2 
3185.8 3375.3 3593.2 3599.8 3421.1 2802.2 1808.6 1028.5 666.8 451.1 307.2 198.3 113.3 58.8 30.5 13.1 6.5 0.0 0.0 
1163.6 1290.0 1379.3 1416.4 1427.3 1390.2 1303.1 1172.3 1093.9 1148.4 1263.8 1425.1 1660.4 1941.5 2285.8 2621.4 2843.6 2965.7 
3187.9 3390.6 3617.2 3721.8 3621.6 3153.1 2218.3 1281.3 823.7 577.4 409.7 248.4 154.7 98.1 61.0 39.2 10.9 2.2 0.0 
1163.6 1281.3 1381.5 1427.3 1442.5 1433.8 1368.4 1263.8 1159.2 1152.7 1244.2 1379.3 1555.8 1799.9 2078.8 2344.6 2610.5 2832.8 
3048.5 3288.2 3560.6 3776.3 3809.0 3599.8 3081.2 1985.1 1130.9 801.9 592.7 396.6 274.6 176.5 106.8 43.6 15.3 2.2 0.0 
1163.6 1283.5 1375.0 1433.8 1473.0 1475.2 1451.2 1388.0 1300.9 1242.1 1259.5 1348.8 1479.6 1664.8 1895.8 2168.1 2420.9 2658.4 2887.2 
3142.2 3425.5 3769.7 4055.2 4072.6 3811.1 3044.1 1782.5 974.0 699.5 527.3 333.4 213.5 139.5 76.3 17.4 4.4 0.0 
1163.6 1272.6 1359.7 1440.3 1494.8 1525.3 1536.2 1525.3 1483.9 1433.8 1396.8 1418.6 1503.5 1623.4 1786.8 2002.5 2261.8 2525.5 2795.7 
3059.4 3353.5 3654.2 4074.8 4480.1 4639.2 4412.6 3445.1 1897.9 832.4 470.7 309.4 172.1 98.1 58.8 24.0 6.5 0.0 
1163.6 1248.6 1346.6 1429.5 1492.6 1562.4 1599.4 1645.2 1658.2 1671.3 1677.9 1699.7 1734.5 1804.2 1928.5 2094.1 2318.5 2564.7 2861.1 
3177.0 3488.6 3811.1 4118.4 4650.1 5364.8 5977.1 5859.4 4556.4 2715.1 1246.4 335.6 178.7 104.6 45.8 26.1 10.9 0.0 
1163.6 1233.3 1307.4 1388.0 1477.4 1549.3 1627.7 1712.7 1804.2 1884.9 1987.3 2048.3 2111.5 2172.5 2266.2 2416.6 2662.8 2946.1 
3268.6 3610.7 3963.7 4292.7 4606.5 4946.4 5539.1 6582.9 7476.3 7251.8 5983.6 4172.9 2612.7 1137.5 257.1 89.3 
37.0 15.3 0.0 
1163.6 1213.7 1274.7 1344.5 1422.9 1499.2 1592.9 1690.9 1821.7 1948.1 2107.1 2255.3 2425.3 2614.8 2834.9 3111.7 3445.1 3806.8 
4225.2 4606.5 4983.5 5306.0 5589.2 5879.0 6188.5 6746.3 7463.2 7763.9 7214.8 6003.3 4031.2 1407.7 337.8 126.4 
41.4 15.3 0.0 
1163.6 1200.7 1261.7 1327.0 1396.8 1479.6 1562.4 1662.6 1775.9 1904.5 2070.1 2227.0 2390.4 2553.8 2791.3 3081.2 3440.7 3826.4 
4249.1 4691.5 5081.5 5458.5 5837.6 6151.4 6554.6 7110.2 7737.8 7894.7 7297.6 6171.0 4103.1 1355.4 287.6 128.6 
43.6 17.4 0.0 
1163.6 1185.4 1229.0 1272.6 1335.8 1390.2 1473.0 1553.7 1640.8 1745.4 1882.7 2006.9 2133.3 2296.7 2473.2 2695.5 2961.3 3266.4 
3591.1 3922.3 4236.1 4491.0 4708.9 4961.7 5234.1 5550.0 5800.6 5717.8 5059.7 4327.6 2880.7 791.0 185.2 85.0 32.7 
15.3 0.0 
1163.6 1176.7 1196.3 1220.3 1266.0 1314.0 1361.9 1429.5 1488.3 1558.0 1656.1 1738.9 1817.3 1906.7 2002.5 2137.6 2318.5 2492.8 2706.4 
2904.7 3072.4 3222.8 3338.3 3451.6 3582.3 3734.9 3848.2 3713.1 3170.5 2697.7 1867.4 616.7 117.7 56.7 26.1 15.3 0.0 
1163.6 1170.1 1165.8 1183.2 1202.8 1224.6 1239.9 1250.8 1268.2 1287.8 1303.1 1303.1 1274.7 1248.6 1202.8 1174.5 1172.3 1181.0 1213.7 
1255.1 1305.2 1335.8 1346.6 1303.1 1248.6 1222.4 1065.6 762.7 496.8 318.1 200.5 100.2 47.9 28.3 17.4 13.1 0.0 
1163.6 1128.7 1089.5 1059.0 1022.0 971.9 899.9 817.1 721.3 610.1 520.8 462.0 418.4 400.9 398.8 394.4 385.7 385.7 390.0 
394.4 383.5 350.8 313.8 265.8 222.3 176.5 135.1 104.6 85.0 67.6 50.1 37.0 26.1 19.6 13.1 8.7 0.0 
1163.6 1093.9 1024.1 930.4 836.8 723.4 586.2 479.4 409.7 370.4 353.0 342.1 333.4 324.7 318.1 309.4 302.9 289.8 276.7 
263.7 250.6 237.5 217.9 191.8 159.1 130.7 109.0 91.5 76.3 61.0 45.8 30.5 19.6 15.3 8.7 6.5 0.0 
1163.6 1063.4 952.2 806.2 664.6 525.1 427.1 383.5 357.4 335.6 311.6 292.0 278.9 265.8 252.8 241.9 233.2 224.4 215.7 207.0 
193.9 180.9 170.0 156.9 141.6 124.2 106.8 89.3 71.9 50.1 34.9 24.0 17.4 8.7 6.5 4.4 0.0 
1163.6 1041.6 880.3 714.7 540.4 429.3 387.9 363.9 342.1 313.8 285.5 261.5 241.9 226.6 215.7 204.8 193.9 183.0 176.5 170.0 167.8 
163.4 156.9 146.0 135.1 117.7 100.2 80.6 61.0 43.6 30.5 21.8 13.1 8.7 4.4 4.4 0.0 
1163.6 1013.3 817.1 625.4 462.0 398.8 374.8 350.8 324.7 294.2 265.8 244.1 228.8 213.5 202.7 191.8 183.0 174.3 167.8 163.4 159.1 154.7 
148.2 139.5 128.6 117.7 102.4 87.2 71.9 56.7 45.8 34.9 21.8 6.5 4.4 4.4 0.0 
1163.6 1006.7 795.3 570.9 431.4 390.0 370.4 346.5 316.0 287.6 259.3 239.7 220.1 207.0 198.3 189.6 178.7 172.1 163.4 161.2 156.9 152.5 
143.8 135.1 124.2 113.3 100.2 85.0 74.1 63.2 50.1 37.0 19.6 8.7 6.5 4.4 0.0 
1163.6 989.3 751.8 527.3 416.2 385.7 363.9 339.9 313.8 283.3 257.1 235.3 215.7 202.7 191.8 185.2 178.7 167.8 159.1 154.7 148.2 143.8 
137.3 126.4 113.3 95.9 80.6 69.7 58.8 47.9 39.2 26.1 10.9 8.7 6.5 4.4 0.0 
1163.6 978.4 736.5 509.9 411.8 383.5 361.7 337.8 311.6 283.3 254.9 231.0 209.2 196.1 187.4 180.9 174.3 161.2 154.7 150.4 146.0 141.6 
132.9 117.7 98.1 80.6 61.0 52.3 41.4 32.7 21.8 15.3 8.7 6.5 6.5 4.4 0.0 
1163.6 980.6 740.9 507.7 411.8 383.5 366.1 339.9 311.6 283.3 257.1 233.2 209.2 196.1 187.4 183.0 174.3 161.2 154.7 152.5 148.2 139.5 
130.7 115.5 98.1 78.4 58.8 47.9 39.2 30.5 21.8 13.1 8.7 6.5 4.4 2.2 0.0 
